
Brand: Bryant
Catalog ID: SSR075
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
2,200 lbs
Catalog Number
SSR075
Construction
EU RoHS Indicator
Yes
Load Capacity
440
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
Style
Split Mesh, Rod Closing, Single Weave
Type
Offset Eye
UPC
781786271722
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
2,200 lbs
Load Capacity
440
Carton Quantity
2