HUBBELL CANADA
Image of PH100 Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 1.00-1.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 1.00-1.49" Cable Range

Brand: Bryant

Catalog ID: PH100

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 1.00-1.49" Cable Range

  • Underground Flexible Eye
  • 1.00-1.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

9,600 lbs

Catalog Number

PH100

Construction

EU RoHS Indicator

Yes

Load Capacity

1920

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Double Weave

Type

Flexible Eye, Short Length

UPC

781786280328

Conductor Related

Cable Diameter Range

1.00 in-1.49 in

Cable Size

1.00-1.49" (2.54-3.78)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

9,600 lbs

Load Capacity

1920