HUBBELL CANADA
Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 3.00-3.49" Cable Range
Image of PH300 Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 3.00-3.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 3.00-3.49" Cable Range

Brand: Bryant

Catalog ID: PH300

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 3.00-3.49" Cable Range

  • Underground Flexible Eye
  • 3.00-3.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

24,500 lbs

Catalog Number

PH300

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

4900

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Series

Underground T-Type

Style

Closed Mesh, Double Weave

Type

Flexible Eye, Short Length

UPC

781786280403

Conductor Related

Cable Diameter Range

3.00 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

24,500 lbs

Load Capacity

4900