HUBBELL CANADA
Image of S40 Bus Drop Safety Springs, 0.75" DIA, 8.25" L, 40 Lbs

Bus Drop Safety Springs, 0.75" DIA, 8.25" L, 40 Lbs

Brand: Bryant

Catalog ID: S40

Bus Drop Safety Springs, 0.75" DIA, 8.25" L, 40 Lbs

  • 8.25" L
  • 40 Lbs

40 Lb Safety Spring

General

Application

Shock Absorbing

Approx Breaking Strength

500 lbs

Catalog Number

S40

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Bus Drop

Type

Safety Spring

UPC

781786271906

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

500 lbs

Logistics

Carton Quantity

20