HUBBELL CANADA
Image of 20302001 Bus Drop Support Grips, Safety Spring, Galvanized Steel, 40 LB Rated

Bus Drop Support Grips, Safety Spring, Galvanized Steel, 40 LB Rated

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20302001

Bus Drop Support Grips, Safety Spring, Galvanized Steel, 40 LB Rated

  • Safety Spring
  • Galvanized Steel
  • 40 LB Rated

Standard Product

General

Catalog Number

20302001

Construction

EU RoHS Indicator

No

Material - Mounting Hardware

Screw Hook or Beam Clamp

Specifications

Spring Assembly - Galvanized Steel

Style

40 lb.

Type

Safety Spring

UPC

783585326269

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1500