HUBBELL CANADA
Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.56-0.73"
Image of BDS56U Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.56-0.73"

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.56-0.73"

Brand: Bryant

Catalog ID: BDS56U

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.56-0.73"

  • Split Mesh
  • Rod Closing
  • Galvanized Steel
  • 0.56-0.73"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

1,000 lbs

Catalog Number

BDS56U

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786240063

Conductor Related

Cable Diameter Range

0.56 in-0.73 in

Cable Size

.56-.73" (1.42-1.85)

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

1,000 lbs

Logistics

Carton Quantity

20