HUBBELL CANADA
Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.32-0.43"
Image of BDS32L Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.32-0.43"

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.32-0.43"

Brand: Bryant

Catalog ID: BDS32L

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.32-0.43"

  • Split Mesh
  • Rod Closing
  • Galvanized Steel
  • 0.32-0.43"

Closed Mesh

General

Application

Universal Eye

Approx Breaking Strength

450 lbs

Catalog Number

BDS32L

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Universal Eye

UPC

781786240162

Conductor Related

Cable Diameter Range

0.32 in-0.43 in

Cable Size

.32-.43" (.81-1.09)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

450 lbs

Logistics

Carton Quantity

20