HUBBELL CANADA
Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.43-0.56"
Image of BDS43L Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.43-0.56"

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.43-0.56"

Brand: Bryant

Catalog ID: BDS43L

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.43-0.56"

  • Split Mesh
  • Rod Closing
  • Galvanized Steel
  • 0.43-0.56"

Closed Mesh

General

Application

Universal Eye

Approx Breaking Strength

550 lbs

Catalog Number

BDS43L

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Universal Eye

UPC

781786240186

Conductor Related

Cable Diameter Range

0.43 in-0.56 in

Cable Size

.43-.56" (1.09-1.42)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

550 lbs

Logistics

Carton Quantity

20