HUBBELL CANADA
Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.85-1.00"
Image of BDS85L Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.85-1.00"

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.85-1.00"

Brand: Bryant

Catalog ID: BDS85L

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.85-1.00"

  • Split Mesh
  • Rod Closing
  • Galvanized Steel
  • 0.85-1.00"

Closed Mesh

General

Application

Universal Eye

Approx Breaking Strength

1,400 lbs

Catalog Number

BDS85L

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Universal Eye

UPC

781786240247

Conductor Related

Cable Diameter Range

0.85 in-1 in

Cable Size

.85-1.00" (2.16-2.54)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

1,400 lbs

Logistics

Carton Quantity

10