HUBBELL CANADA
C11HD4/0DB, Cast Bronze Ground Clamp, Ground Tap #8-4/0 AWG
Image of C11HD4/0DB C11HD4/0DB, Cast Bronze Ground Clamp, Ground Tap #8-4/0 AWG
Image of C11HD4/0DB C11HD4/0DB, Cast Bronze Ground Clamp, Ground Tap #8-4/0 AWG

C11HD4/0DB, Cast Bronze Ground Clamp, Ground Tap #8-4/0 AWG

Brand: Burndy

Catalog ID: C11HD4/0DB

Cast Bronze Ground Clamp for Water Pipe (1/2"-1"), Rebar (#4-#6), or Ground Rod (3/8"-1"), Hub swings 360 degrees for easy alignment

  • Connects grounding conductor, EMT or rigid conduit to water pipe, copper tube, ground rod or rebar
  • Hub swings 360° for easy alignment
  • Reverse bottom clamp for smaller size rebar or rod

General

Application

For Connecting Grounding Conductor, EMT Or Rigid Conduit To Water Pipe, Copper Tube, Ground Rod Or Rebar, Direct Burial Applications

Catalog Number

C11HD4/0DB

Installation Torque Recommended in-lb

50 LBS/in

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

No

Plating Type

Zinc

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>LC Water Pipe Ground Clamps

Product Type

Mechanical

Sub Brand

CLAMP

Type

Ground Clamp

UPC

781810347751

UPC 14 Digit GTIN

00781810347751

Dimensions

Dimension - Height fraction

2.888888888888889 in

Dimension - Height inch

2.25 in

Dimension - Height mm

57.2 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.65 in

Dimension - Width fraction

1-14/25 in

Dimension - Width inch

1.56 in

Dimension - Width mm

40 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

8 AWG - 4/0 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 -1

Conductor - Rebar Size

4 ;5 ;6

Conductor - Rebar Size Range

4 -6

Conductor - Rod Size

3/8 in;1/2 in;5/8 in;3/4 in;7/8 in;1 in

Conductor - Rod Size Range

3/8 in-1 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

50 LBS/in

Logistics

Carton Quantity

55

Pallet Quantity

3300