HUBBELL CANADA
Image of C2Y2L5D37G2TN C2Y2L5D37G2TN

C2Y2L5D37G2TN

Brand: Burndy

Catalog ID: C2Y2L5D37G2TN

Tin Plated Ferrules

General

Catalog Number

C2Y2L5D37G2TN

Connector Type

Braid

Material

Copper

UPC

781810672228

UPC 14 Digit GTIN

00781810672228

Dimensions

Dimension - L Length Overall mm

136 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid