HUBBELL CANADA
Image of C2Y6L8G1TN C2Y6L8G1TN

C2Y6L8G1TN

Brand: Burndy

Catalog ID: C2Y6L8G1TN

Tin Plated Ferrules

General

Catalog Number

C2Y6L8G1TN

Connector Type

Braid

Material

Copper

UPC

781810506608

UPC 14 Digit GTIN

00781810506608

Dimensions

Dimension - L Length Overall mm

203 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid