
Brand: Burndy
Catalog ID: C6
Application
For Connecting Armored Cable To Water Pipe
Catalog Number
C6
EU RoHS Indicator
Yes
Hardware Type
Zinc Plated
Material
Bronze Alloy
Material - Hardware
Zinc Plated Steel
Plated
Y
Plating Type
Zinc
Sub Brand
CLAMP
Trade Name
N
Type
Ground Clamp
UPC
781810142394
UPC 14 Digit GTIN
00781810142394
Dimension - Height inch
1.60 in
Dimension - Height mm
40.6 mm
Dimension - L Length Overall mm
59 mm
Dimension - Length Overall inch
2.34 in
Dimension - Pad Width inch
0.63 in
Dimension - Thread Size
-
Dimension - Width inch
1.06 in
Dimension - Width mm
27 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Armored Cable Size
Y
Conductor - Copper Solid Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range
8 AWG-2 AWG
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
10 AWG - 2 AWG
Conductor - Pipe EMT Size
3/8 in;1/2 in;3/4 in;1 in
Conductor - Pipe EMT Size Range
3/8 in-1 in
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
N
Certification - ETL
No
Certification - UL Recognized
N
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
25
Pallet Quantity
7425