HUBBELL CANADA
C8, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube
Image of C8 C8, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube

C8, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube

Brand: Burndy

Catalog ID: C8

Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 4-1/2" - 6" Water Pipe.

  • Connects grounding conductor to water pipe or copper tube
  • Supplied with Zinc-plated steel hardware

General

Application

For Bare Wire, Connecting Grounding Conductor To Water Pipe Or Copper Tube

Catalog Number

C8

EU RoHS Indicator

Yes

Material

Bronze Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

CLAMP

Trade Name

N

Type

Ground Clamp

UPC

781810142332

UPC 14 Digit GTIN

00781810142332

Dimensions

Dimension - Height inch

4.29 in

Dimension - Height mm

109 mm

Dimension - Hole Size inch

0.31 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

212 mm

Dimension - Length Overall inch

8.34 in

Dimension - Pad Width inch

1.88 in

Dimension - Thread Size

-

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

10 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

4 in

Conductor - Pipe EMT Size Range

4 in

Conductor - Rebar Size Range

N/A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

N

Certification - ETL

No

Certification - UL Listed Direct Burial

N

Certification - UL Recognized

N

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Pallet Quantity

840