HUBBELL CANADA
Image of REKI Cabinet Accessories, REBOX® Hinge Kit, Left Hand

Cabinet Accessories, REBOX® Hinge Kit, Left Hand

Brand: Hubbell Premise Wiring

Catalog ID: REKI

Cabinet Accessories, REBOX® Hinge Kit, Left Hand

Left Hand

Reverse Hinge Kit

General

Application

REBOX® Enclosure Accessories

Catalog Number

REKI

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Type

Left Hinge

UPC

662620200934

Dimensions

Thickness

0.0781

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25