HUBBELL CANADA
Image of REKR24 Cabinet Accessory, REBOX® Trim Kit 24"

Cabinet Accessory, REBOX® Trim Kit 24"

Brand: Hubbell Premise Wiring

Catalog ID: REKR24

Cabinet Accessory, REBOX® Trim Kit 24"

REBOX® Trim Kit 24"

Recessed Mounting Kit

General

Application

REBOX® Enclosure Accessories

Catalog Number

REKR24

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Type

Recessed Mounting Kits

UPC

662620845845

Dimensions

Thickness

0.0781

Width

11.4 in

Certifications And Compliance

EU RoHS Indicator

Yes