HUBBELL CANADA
Image of SF841936 Cabinet Components, Equipment Frame, 19" X 84" X 36"
Image of SF841936 Cabinet Components, Equipment Frame, 19" X 84" X 36"
Image of SF841936 Cabinet Components, Equipment Frame, 19" X 84" X 36"

Cabinet Components, Equipment Frame, 19" X 84" X 36"

Brand: Hubbell Premise Wiring

Catalog ID: SF841936

Cabinet Equipment Frame, 19" X 84" X 36"

M6 Cage Nut Threaded

Product details

General

Application

Catalog Number

SF841936

EU RoHS Indicator

Yes

Item Type

Floor Standing Rack

Specifications

  • Depth - 36" (914)
  • Gauge - 12 ga
  • Height - 84" (2134)
  • Hole Type - M6 Cage Nut
  • Material - Steel
  • Width - 20" (514)

Thread Size

M6 Cage Nut

UPC

662620844145

Dimensions

Depth

36

Thickness

0.1094

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

16