HUBBELL CANADA
Cabinet Components, Mounting Hardware Racks and Wall Mount Cabinets #12-24
Image of 1224RRSCRW20 Cabinet Components, Mounting Hardware Racks and Wall Mount Cabinets #12-24

Cabinet Components, Mounting Hardware Racks and Wall Mount Cabinets #12-24

Brand: Hubbell Premise Wiring

Catalog ID: 1224RRSCRW20

Cabinet Components, Mounting Hardware, #12-24 Phillip Screws, 20-Pack

Mounting Hardware Racks and Wall Mount Cabinets #12-24

Phillips Head

General

Application

Data Centers

Catalog Number

1224RRSCRW20

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Material

Steel

UPC

662620800240

Dimensions

Display Size

#12-24

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Pallet Quantity

10800