HUBBELL CANADA
Cabinet Components, QUADCAB 24" H x 26" D, Window Door, Black
Image of HSQ2426 Cabinet Components, QUADCAB 24" H x 26" D, Window Door, Black

Cabinet Components, QUADCAB 24" H x 26" D, Window Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ2426

Cabinet Components, QUADCAB 24" H x 26" D, Window Door, Black

  • QUADCAB 24" H x 26" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ2426

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853260

Dimensions

Cubic Capacity

16660.8 cu.in

Depth

26 in

Height

24 in

Thickness

0.0781

Width

26.7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern