HUBBELL CANADA
Cabinet Components, QUADCAB Window Door, 2' Height, Black
Image of HQKWD24 Cabinet Components, QUADCAB Window Door, 2' Height, Black

Cabinet Components, QUADCAB Window Door, 2' Height, Black

Brand: Hubbell Premise Wiring

Catalog ID: HQKWD24

Cabinet Components, QUADCAB Window Door, 2' Height, Black

  • 2' Height
  • Black

Window Door

General

Application

QUADCAB Accessories

Catalog Number

HQKWD24

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Front Doors

UPC

662620845623

Dimensions

Thickness

0.05

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes