HUBBELL CANADA
Cabinet Components, QUADCAB Window Door, 3' Height, White
Image of HQKWD36W Cabinet Components, QUADCAB Window Door, 3' Height, White

Cabinet Components, QUADCAB Window Door, 3' Height, White

Brand: Hubbell Premise Wiring

Catalog ID: HQKWD36W

Cabinet Components, QUADCAB Window Door, 3' Height, White

  • 3' Height
  • White

Window Door

General

Application

QUADCAB Accessories

Catalog Number

HQKWD36W

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Front Doors

UPC

662620845678

Dimensions

Thickness

0.05

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes