HUBBELL CANADA
Image of HQKWD48 Cabinet Components, QUADCAB Window Door, 4' Height, Black

Cabinet Components, QUADCAB Window Door, 4' Height, Black

Brand: Hubbell Premise Wiring

Catalog ID: HQKWD48

Cabinet Components, QUADCAB Window Door, 4' Height, Black

  • 4' Height
  • Black

Window Door

General

Application

QUADCAB Accessories

Catalog Number

HQKWD48

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Front Doors

UPC

662620845708

Dimensions

Thickness

0.05

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes