HUBBELL CANADA
Cabinet Hardware, Conversion Kit for RE-BOX® Cabinets, Black
Image of REKUB Cabinet Hardware, Conversion Kit for RE-BOX® Cabinets, Black

Cabinet Hardware, Conversion Kit for RE-BOX® Cabinets, Black

Brand: Hubbell Premise Wiring

Catalog ID: REKUB

Cabinet Hardware, Conversion Kit for RE-BOX® Cabinets, Black

Black

2 to 4 Door Conversion Kit

General

Application

RE-BOX® Enclosure Accessories

Catalog Number

REKUB

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Type

Conversion Kits

UPC

662620828855

Dimensions

Thickness

0.0781

Width

27.5 in

Certifications And Compliance

EU RoHS Indicator

Yes