HUBBELL CANADA
Image of REKGB Cabinet Hardware, Ground Kit for Wall Mount Cabinets

Cabinet Hardware, Ground Kit for Wall Mount Cabinets

Brand: Hubbell Premise Wiring

Catalog ID: REKGB

Ground Kit for Wall Mount Cabinets

Ground Kit for Wall Mount Cabinets

Ground Kit

General

Application

QUADCAB Accessories

Catalog Number

REKGB

EU RoHS Indicator

Yes

Finish Type

Copper

Item Type

Wall Mounted Enclosures

Material

Composite

Mounting Type

Rack-Mount

Type

Kit

UPC

662620829227

Dimensions

Cubic Capacity

5.61 cu.in

Depth

1.7 in

Dimensions

6 in x 4.4 in x 0.75 in

Height

0.75 in

Length

6 in

Width

4.4 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL

Logistics

Carton Quantity

25

Pallet Quantity

600