HUBBELL CANADA
Cabinet Hardware Joining Kit, Side-to- Side 20", for REBOX®
Image of REKSJ20 Cabinet Hardware Joining Kit, Side-to- Side 20", for REBOX®
Image of REKSJ20 Cabinet Hardware Joining Kit, Side-to- Side 20", for REBOX®
Discontinued

Cabinet Hardware Joining Kit, Side-to- Side 20", for REBOX®

Brand: Hubbell Premise Wiring

Catalog ID: REKSJ20

Cabinet Hardware, Joining Kit, Side-to- Side 20", for REBOX® Cabinets

  • Side-to- Side 20"
  • for REBOX® Cabinets

Side by Side Joiner Kit

General

Application

REBOX® Enclosure Accessories

Catalog Number

REKSJ20

EU RoHS Indicator

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Type

Joining Kits

UPC

662620829517

Dimensions

Thickness

0.0781

Width

11.4 in

Certifications And Compliance

EU RoHS Indicator