HUBBELL CANADA
Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 2-Unit
Image of REK19L Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 2-Unit

Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 2-Unit

Brand: Hubbell Premise Wiring

Catalog ID: REK19L

Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 2-Unit

  • Bottom-Hinged
  • 2-Unit

3.5" Patch Panel Mounting Bracket

General

Application

QUADCAB Accessories

Catalog Number

REK19L

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Type

Panel Mount Brackets

UPC

662620847405

Dimensions

Thickness

0.0625

Width

6.4 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1