HUBBELL CANADA
Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 4U
Image of REK19 Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 4U

Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 4U

Brand: Hubbell Premise Wiring

Catalog ID: REK19

Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 4U

  • Bottom-Hinged
  • 4U

7.0" Patch Panel Mounting Bracket

General

Application

QUADCAB Accessories

Catalog Number

REK19

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Type

Panel Mount Brackets

UPC

662620828008

Dimensions

Thickness

0.0625

Width

10.4 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

120