HUBBELL CANADA
Image of REKBB20 Cabinet Hardware, Plywood Backboard, 20"
Image of REKBB20 Cabinet Hardware, Plywood Backboard, 20"

Cabinet Hardware, Plywood Backboard, 20"

Brand: Hubbell Premise Wiring

Catalog ID: REKBB20

Cabinet Hardware, Plywood Backboard, 20"

  • 20"

Product details

General

Application

QUADCAB Accessories

Catalog Number

REKBB20

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Type

Backboards

UPC

662620829234

Dimensions

Thickness

0.0625

Certifications And Compliance

Industry Standard(s)

APA Grade AC Plywood Painted Fire-Retardant