HUBBELL CANADA
Image of IR2UG CABINET, HI IR2, 24W x 24H x 12D, Unloaded, MS90
Image of IR2UG CABINET, HI IR2, 24W x 24H x 12D, Unloaded, MS90
Image of IR2UG CABINET, HI IR2, 24W x 24H x 12D, Unloaded, MS90
Image of IR2UG CABINET, HI IR2, 24W x 24H x 12D, Unloaded, MS90
Discontinued

CABINET, HI IR2, 24W x 24H x 12D, Unloaded, MS90

Brand: Hubbell Premise Wiring

Catalog ID: IR2UG

REBOX® Industrial Cabinet, 24" H x 24" W x 12" D, Gray, Unloaded

NEMA 4R

General

Application

User-Configured Boxes REBOX® Enclosures

Catalog Number

IR2UG

Item Type

Industrial User Configured

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

User-Configurable

UPC

662620845791

Dimensions

Height

24 in

Thickness

0.0625

Width

24.2 in

Certifications And Compliance

Industry Standard(s)

UL Listed