HUBBELL CANADA
Image of CSC10 Cable C Strap Alum Nmd 14.2 To 10.3, CSC10
Image of CSC10 Cable C Strap Alum Nmd 14.2 To 10.3, CSC10
Image of CSC10 Cable C Strap Alum Nmd 14.2 To 10.3, CSC10

Cable C Strap Alum Nmd 14.2 To 10.3, CSC10

OR

Brand: TradeSelect

Catalog ID: CSC10

CABLE C STRAP ALUM NMD 14.2 TO 10.3

Trade size: 14/2-10/3, Carton Quantity: 250, Case Quantity: 5000

Product details

General

Application

Used to secure non-metallic sheather or armoured cable to wood surfaces

Catalog Number

CSC10

Material

Aluminum

Type

Cable Strap

UPC

626463032688

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

250

Resources and downloads