HUBBELL CANADA
Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie
Image of HPWCVFOR8 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie
Discontinued

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie

Brand: Hubbell Premise Wiring

Catalog ID: HPWCVFOR8

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

General

Application

Cable Management

Catalog Number

HPWCVFOR8

Color

Orange

EU RoHS Indicator

Yes

Item Type

Lock Mechanism

Hook & Loop

Material

Nylon

Specifications

Material - Velcro

Tensile Strength

450 lb.

Type

Velcro Cable Ties

UPC

662620820644

Dimensions

Thickness

0.05

Width

0.75 in

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Tensile Strength

450 lb.

Logistics

Carton Quantity

12