HUBBELL CANADA
Cable Management Hardware, Angled Tray Mount Bracket, 6 Rack Unit
Image of TBS6 Cable Management Hardware, Angled Tray Mount Bracket, 6 Rack Unit

Cable Management Hardware, Angled Tray Mount Bracket, 6 Rack Unit

Brand: Hubbell Premise Wiring

Catalog ID: TBS6

Cable Management Hardware, Angled Tray Mount Bracket, 6 Rack Unit

  • Angled Tray Mount Bracket
  • 6 Rack Unit

Panels Positioned Vertically

General

Application

Mounts to Ladder Tray

Catalog Number

TBS6

Color

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Mounting Type

12-24 Mounting Hardware

Sub Brand

NextFrame

Type

Tray Mount Bracket

UPC

662620661360

Dimensions

Cubic Capacity

846 cu.in

Depth

3 in

Height

12 in

Width

23.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL1863, EIA-310-D