HUBBELL CANADA
Cable Management Hardware, Standard Tray Mount Bracket, 3 Rack Unit
Image of TBA3 Cable Management Hardware, Standard Tray Mount Bracket, 3 Rack Unit

Cable Management Hardware, Standard Tray Mount Bracket, 3 Rack Unit

Brand: Hubbell Premise Wiring

Catalog ID: TBA3

Cable Management Hardware, Standard Tray Mount Bracket, 3 Rack Unit

  • Standard Tray Mount Bracket
  • 3 Rack Unit

Panels Positioned at 45 Degrees

General

Application

Mounts to Wall or Ladder Tray

Catalog Number

TBA3

Color

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Mounting Type

12-24 Mounting Hardware

Sub Brand

NextFrame

Type

Wall or Tray Mount Bracket

UPC

662620661322

Dimensions

Cubic Capacity

824.31 cu.in

Depth

6.45 in

Height

6.39 in

Width

20 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL1863, EIA-310-D