HUBBELL CANADA
Image of WBB14 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 1 Rack Unit, 4" Deep

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 1 Rack Unit, 4" Deep

Brand: Hubbell Premise Wiring

Catalog ID: WBB14

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 1 Rack Unit, 4" Deep

  • Bottom Hinged
  • 1 Rack Unit
  • 4" Deep

Standard Product

General

Application

Bottom Hinge

Catalog Number

WBB14

Color

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Size

1U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660240

Dimensions

Depth

4 in

Size

1U

Width

19 in

Conductor Related

Wire Size

14 Menne

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA

Logistics

Carton Quantity

1