HUBBELL CANADA
Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 8" Deep
Image of WBB28 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 8" Deep

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 8" Deep

Brand: Hubbell Premise Wiring

Catalog ID: WBB28

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 8" Deep

  • Bottom Hinged
  • 2 Rack Units
  • 8" Deep

Standard Product

General

Application

Bottom Hinge

Catalog Number

WBB28

Color

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Size

2U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660264

Dimensions

Depth

8 in

Size

2U

Width

19 in

Conductor Related

Wire Size

28 Menne

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA

Logistics

Carton Quantity

1