HUBBELL CANADA
Image of WBB48 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 8" Deep
Image of WBB48 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 8" Deep

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 8" Deep

Brand: Hubbell Premise Wiring

Catalog ID: WBB48

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 8" Deep

  • Bottom Hinged
  • 4 Rack Units
  • 8" Deep

Standard Product

Product details

General

Application

Bottom Hinge

Catalog Number

WBB48

Color

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black Powder Coated

Size

4U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660288

Dimensions

Depth

8 in

Width

19 in

Conductor Related

Wire Size

48 Menne

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

1

Pallet Quantity

50