HUBBELL CANADA
Image of VM1220 Cable Management, MAX Series, Vertical, 12" Wide, 20" Deep, Double Sided

Cable Management, MAX Series, Vertical, 12" Wide, 20" Deep, Double Sided

Brand: Hubbell Premise Wiring

Catalog ID: VM1220

Cable Management, MAX Series, Vertical,12" Wide, 20" Deep, Double Sided

  • Vertical
  • 12" Wide
  • 20" Deep
  • Double Sided

General

Catalog Number

VM1220

UPC

662620554303

Dimensions

Width

12 in