HUBBELL CANADA
Cable Management, Max VerticalOrganizer, 6" Wide X 10" Deep, Single Sided
Image of VM610 Cable Management, Max VerticalOrganizer, 6" Wide X 10" Deep, Single Sided

Cable Management, Max VerticalOrganizer, 6" Wide X 10" Deep, Single Sided

Brand: Hubbell Premise Wiring

Catalog ID: VM610

Cable Management, Max VerticalOrganizer, 6" Wide X 10" Deep, Single Sided

  • 6" Wide X 10" Deep
  • Single Sided

General

Catalog Number

VM610

UPC

662620553306

Dimensions

Width

6 in

Logistics

Carton Quantity

1