Brand: TradeSelect
Catalog ID: CS1
Trade size: 14/2-10/3, Carton Quantity: 250, Case Quantity: 5000
Application
Used to secure non-metallic sheather or armoured cable to wood surfaces
Catalog Number
CS1
Material
Aluminum
Type
Cable Strap
UPC
626463032619
Certified Listed
CSA
Carton Quantity
250