
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL20405
Standard Product
Application
Catalog Number
HBL20405
Color
Aluminum
Construction
EU RoHS Indicator
Yes
Item Type
Knockouts
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Specifications
Style
For 30A, 4 Wire Hubbellock Receptacles
Type
UPC
783585808956
Dimensions
4.37 in x 2.84 in x 1.16 in
Height
1.16 in
Length
4.37 in
Weight
0.4 lb
Width
2.84 in
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed - Canadian and U.S.
Standards - RoHS Compliance Status
CM
Knockouts
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
2800