

Brand: Connector Mfg. Co. (CMC)
Catalog ID: HLB400R
CMC® Hot Line Clamps are designed for installing or removing distribution tap connections with standard hot line tools and equipment;CMC® Hot Line Clamps are cast from high strength bronze or aluminum alloy and forged eyebolts in stainless steel;Eyebolt coated with high temperaturegrease, assuring easy turning in all weather conditions.
Catalog Number
HLB400R
Material
Bronze
UPC
192663004676
Height
7.25 in
Package Height
0 in
Package Length
0 in
Package Weight
2.056 lb
Package Width
0 in
Width
3.62 in
Certification - CSA Approved
No
Certification - UL Recognized
No
RUS Listed Reference
RUS Approved