HUBBELL CANADA
Cat5e Keystone Jack Ivory 25 Pack RJ45 Data Ethernet Connector
Image of HXJ5EEI25 Cat5e Keystone Jack Ivory 25 Pack RJ45 Data Ethernet Connector
Image of HXJ5EEI25 Cat5e Keystone Jack Ivory 25 Pack RJ45 Data Ethernet Connector
Discontinued

Cat5e Keystone Jack Ivory 25 Pack RJ45 Data Ethernet Connector

Brand: Hubbell Premise Wiring

Catalog ID: HXJ5EEI25

Telephone/Data, Jack, XCELERATOR, Cat 5e

  • Third Party Verified Category 5E Component Compliant
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Mating Cycles Exceed Industry Standard by Four Times

Standard Product

General

Application

Telephone and Data Distribution Jack

Catalog Number

HXJ5EEI25

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Xcelerator Category 6, 5e, 3 and USOC Jacks

Material - Mounting Hardware

Keystone

Performance

Cat 5E

Product Family

Cat 5E

Temperature Rating

Per TIA

UPC

662620825069

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 5E Component
  • ISO 11801/60603-7-41 Category 5E Component

Operational

Performance

Cat 5E

Temperature Rating

Per TIA

Logistics

Carton Quantity

4

Number of Pieces in Package

25 Pack