HUBBELL CANADA
Image of CB14210PK CB14210PK Copper Ground Bar/Bus Bar

CB14210PK Copper Ground Bar/Bus Bar

Brand: Burndy

Catalog ID: CB14210PK

1/4" x 2" x 10", P Hole Pattern, Copper Ground Bar with insulators and brackets

General

Catalog Number

CB14210PK

Material

Copper

UPC

781810656419

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

90