HUBBELL CANADA
Image of CB14212BK CB14212BK Copper Ground Bar/Bus Bar

CB14212BK Copper Ground Bar/Bus Bar

Brand: Burndy

Catalog ID: CB14212BK

1/4" x 2" x 12", B Hole Pattern, Copper Ground Bar with insulators and brackets

General

Catalog Number

CB14212BK

Material

Copper

UPC

621945483514

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

90