HUBBELL CANADA
Image of CB14412C CB14412C Copper Ground Bar/Bus Bar

CB14412C Copper Ground Bar/Bus Bar

Brand: Burndy

Catalog ID: CB14412C

1/4" x 4" x 12", C Hole Pattern, Copper Ground Bar, Bar Only

General

Catalog Number

CB14412C

Material

Copper

UPC

621945601062

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

90