HUBBELL CANADA
Image of CB14412JK CB14412JK Copper Ground Bar/Bus Bar

CB14412JK Copper Ground Bar/Bus Bar

Brand: Burndy

Catalog ID: CB14412JK

1/4" x 4" x 12", J Hole Pattern, Copper Ground Bar with insulators and brackets

General

Catalog Number

CB14412JK

Material

Copper

UPC

781810571811

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

90