HUBBELL CANADA
Image of CB14424CK CB14424CK Copper Ground Bar/Bus Bar

CB14424CK Copper Ground Bar/Bus Bar

Brand: Burndy

Catalog ID: CB14424CK

1/4" x 4" x 24", C Hole Pattern, Copper Ground Bar with insulators and brackets

General

Catalog Number

CB14424CK

Material

Copper

UPC

781810644935

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

90