

Brand: Burndy
Catalog ID: CCO
Application
For All O Die Tap Connectors
Catalog Number
CCO
Material
Polyethylene, High Density
Plated
No
Plating Type
Unplated
Product Type
Accessories
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
CC
UPC
781810132357
UPC 14 Digit GTIN
00781810132357
Dimension - B Length inch
1.32 in
Dimension - Length Overall inch
4.29 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
8000