HUBBELL CANADA
Image of 39930 CCS Series
Image of 39930 CCS Series

CCS Series

Brand: Ripley Tools

Catalog ID: 39930

Coax Cable Cutter For Copper-Clad Steel Conductors. Designed to cut through copper-clad steel conductors.

  • Ideal for cutting 59, 6, 7 & 11 series coax cables, as well as N48, 5C & 9 coax cables
  • Designed to cut through copper-clad steel conductors
  • Rounded jaws provide optimum cutting while maintaining the original curvature of cable

General

Accessibility

  • Mid-Span
  • End

Catalog Number

39930

Material

Steel

Dimensions

Cutting Max. Cable Diameter

0.4 in (10.16 mm)

Diameter

0.4 in

Length

6.375 in

Length Metric

162 mm

Weight

6 oz

Conductor Related

Conductor - Material

Copper-Clad Steel

Operational

Accessibility

  • Mid-Span
  • End