HUBBELL CANADA
CG1965250S - 2-1/2" Steel Cord Grip, Cable Range 1.750-1.965, White Insert
Image of CG1965250S CG1965250S - 2-1/2" Steel Cord Grip, Cable Range 1.750-1.965, White Insert

CG1965250S - 2-1/2" Steel Cord Grip, Cable Range 1.750-1.965, White Insert

Brand: Killark

Catalog ID: CG1965250S

2-1/2" Steel Cord Grip, Cable Range 1.750-1.965, White Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductorsl
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

General

Catalog Number

CG1965250S

Color Code

White

Cord Range

1.750-1.965

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

CG Series

Type

UPC

783936176901

Dimensions

Hub Size

2-1/2

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer